SBX-C 1250x400 35 O10O10S05 SGBL

Part no.: 10.01.20.01005
Vacuum area gripping system with integrated vacuum reservoir
Width B: 400 mm
Length L: 1250 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
Shape: hose connector strai. Ø60
SBX-C 1250x400 35 O10O10S05 SGBL
Attribute Value
L 1250 mm
L1 1276 mm
B 400 mm
H 125 mm
H1 207.5 mm
L2 123 mm
L3 198 mm