DI-PL 1040x200 35 O10O10S05

Part no.: 10.01.20.01006
Sealing plate (SBX)
Length L: 1040 mm
Width B: 200 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
    • There are currently no CAD data available for this item. Please contact your local contact person.