Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suspension with height compensation and pneumat. clamping heavy-duty
Shape mounting elements | Heavy Duty 1 spring plunger |
Spring stroke Z | 100 mm |
Weight | 9 kg |
Length L | 170 mm |
Width B | 170 mm |
Height H | 50 mm |
Attribute | Value |
---|---|
B | 170 mm |
B1 | 410 mm |
B2 | 45 mm |
H | 50 mm |
H1 | 89.40 mm |
L | 170 mm |
L1 | 250 mm |
L2 | 220 mm |
Z (Stroke) | 100 mm |
Ordering information: FST-C 100-HD1