DI-PL 1425.5x120 54 O20 KE

Part no.: 10.01.21.00069
Sealing plate (FXC/FMC)
Length L: 1425.5 mm
Width B: 120 mm
Cell Distance: 54 mm
Material-Type: Foam O, Height 20 mm
with: Adhesive tape on one side