MOD-FLAN 120x120x60 FXP-FMP

Part no.: 10.01.21.00244
Flange module
Length L: 120 mm
Width B: 120 mm
Height H: 60 mm
for: Large-area vac grip FXP-FMP
Weight: 1.1 kg
Attribute Value
B 120,00 mm
G1 G1/2"-F
H 60,00 mm
L 120,00 mm