Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate for high-temperature applications
Size | 90 |
Suction cup material | Silicate fabric ST |
Connection | G1/4-IG |
Working temperature max. | 600 °C |
Attribute | Value |
---|---|
dn | 7 mm |
Dmax(S) | 111.50 mm |
Ds | 90 mm |
G1 | G1/4"-F |
H | 39 mm |
LG1 | 12 mm |
SW1 | 17 mm |
SW2 | 8 mm |
SW3 | 46 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 320 N |
Volume | 25 cm³ |
Curve radius (min) (convex) | 1060 mm |
Evacuation rate for pu = -0,6 bar | 32 l/min |
Hose diameter (rec.) d | 6 mm |
Size | 90 |
Working temperature max. | 600 °C |
Suction cup material | Silicate fabric ST |
Weight | 675 g |
Product family | SPL-HT |
Ordering information: SPL-HT 90 ST G1/4-IG
Suction plate SPL-HT (sealing ring + mounting) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPL-HT