SC-I 055 AR-FDC

Part no.: 10.01.24.00011
Schmalz-Connector Einleger
Size: 055
Shape: Anti Rot / Friction Elem
Application: SAOXM 100x40
SC-I 055 AR-FDC
Attribute Value
B3 27.3 mm
d4 18.6 mm
H2 12 mm
H4 14.5 mm
L3 84.3 mm