SAOXM 60x20 ED-85 RA

Part no.: 10.01.24.00021

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
Nipple materialAluminum
ConnectionRA
Add. functionFriction disc
SAOXM 60x20 ED-85 RA
Attribute Value
Bmax(S) 24 mm
Bs 18.70 mm
dn 5.10 mm
H 30.80 mm
L4 31.80 mm
Lmax(S) 67 mm
Ls 61.80 mm
SW3 5 mm
Z (Stroke) 4.50 mm
Attribute Value
Suction force (-600mbar) 56 N
Lateral force 44 N
Lateral force (oily surface) 62 N
Volume 5 cm³
Curve radius (min) (convex) 10 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 60 x 20
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 34.90 g
Product family SAOXM

Ordering information: SAOXM 60x20 ED-85 RA

Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:

  • Bell-shaped suction cup of type SAOXM – elastomer part, available in various dimensions
  • Insert – including moulded friction disc
  • Connector upper part – available with various threads
  • Connector lower part

 

Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)