Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Clamping claw
Length L | 80 mm |
Width B | 45 mm |
Height H | 16.7 mm |
Construction use | Matrix-Plate |
Type | M12 |
Weight | 0.093 kg |
Attribute | Value |
---|---|
B | 45 mm |
H | 16.70 mm |
L | 80 mm |
Ordering information: SPAN-PRA-M12-MPL