MPL 300x200x28 25x25 3x3

Part no.: 10.01.27.00101
Matrix-Plate for metalworking
Length L: 300 mm
Width B: 200 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
MPL 300x200x28 25x25 3x3
Attribute Value
B 200 mm
B1 230 mm
B2 22 mm
B3 3 mm
H 28 mm
H1 36.5 mm
L 300 mm
L1 325 mm