MPL 300x200x28 25x25 3x3 RI

Part no.: 10.01.27.00102
Matrix-Plate for metalworking
Length L: 300 mm
Width B: 200 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
with: friction pads
Attribute Value
B 200 mm
L 300 mm