MPL 400x300x28 30x30 5x5 RI

Part no.: 10.01.27.00107
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
with: friction pads
Attribute Value
B 300 mm
L 400 mm