MPL 600x400x28 25x25 3x3 RI

Part no.: 10.01.27.00111
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
with: friction pads
Attribute Value
B 400 mm
L 600 mm