VAGG 6 AC3 10

Part no.: 10.01.27.00120
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate: 6 m³/h
Voltage (50 Hz): D175-260V/Y300-450V
Voltage (60 Hz): 202-300/350-520V AC3
Rated power (50 Hz): 0.25 kW
Rated power (60 Hz): 0.3 kW
Current range -50 Hz: 1,9A or 1,1A
Current range -60 Hz: 2,0A o. 1,15A
Reservoirs volume: 10 l