VAGG 18 AC3 30

Part no.: 10.01.27.00121
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate: 18 m³/h
Voltage (50 Hz): 190-260V or 330-450V
Voltage (60 Hz): 225-300V or 390-520V
Rated power (50 Hz): 0.55 kW
Rated power (60 Hz): 0.66 kW
Current range -50 Hz: 3,3A o. 1,95A
Current range -60 Hz: 1,9A or 1,1A
Reservoirs volume: 30 l