VAGG 40 AC3 80

Part no.: 10.01.27.00122
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 40 m³/h
Voltage (50 Hz): 400V - AC3
Voltage (60 Hz): 460V - AC3
Rated power (50 Hz): 1.4 kW
Rated power (60 Hz): 1.7 kW
Reservoirs volume: 80 l
    • There is no CAD data online available for this item. Please contact your local contact person.