VAGG 63 AC3 80

Part no.: 10.01.27.00123
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 63 m³/h
Voltage (50 Hz): 400V - AC3
Voltage (60 Hz): 460V - AC3
Rated power (50 Hz): 2 kW
Rated power (60 Hz): 2.4 kW
Reservoirs volume: 80 l
    • There is no CAD data online available for this item. Please contact your local contact person.