VOC-AD-S-100-A

Part no.: 10.01.27.00678
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1000 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 100 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 2.7 kW
Voltage (50 Hz): 400V - AC3
VOC-AD-S-100-A
Attribute Value
B 840 mm
D 25 mm
D1 25 mm
H 2,200 mm
L 1,000 mm
L1 995 mm