Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Elastomer mat for fixing workpieces
Material | Plastics |
Construction use | Matrix-Plate |
Length L | 298.5 mm |
Width B | 198.5 mm |
Height H | 2.5 mm |
Attribute | Value |
---|---|
B | 198.50 mm |
dn | 0.40 mm |
H | 2.50 mm |
L | 298.50 mm |
L1 | 41 mm |
L2 | 18 mm |
Ordering information: SFM-298.5x198.5
The Schmalz FlexMat SFM is supplied ready for connection to an ISST-MPL with matching additional holes.
Available accessories: Steel-Plate