SNG-Y 12 0.8 V

Part no.: 10.01.29.00002
Needle gripper SNG-Y 12 0.8 V Form: Y / Nadel: 12 St. 0,8 / einst.
Number of needles: 12
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3.5 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 6.0 bar
New: Needle Grippers SNG-AP

New: Needle Grippers SNG-AP

Also take a look at the new generation of needle grippers with cross needles and double-acting pneumatic cylinders.

SNG-Y 12 0.8 V
Attribute Value
B 32 mm
G1 M5-F
G4 M4-F
H 86 mm
L 110 mm
X1 20 mm
Y1 20 mm