SNG-D 24 0.8

Part no.: 10.01.29.00005
Needle gripper SNG-D, particularly robust version
Number of needles: 24
Needle diameter: 0.8 mm
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 10.0 bar
New: Needle Grippers SNG-AP

New: Needle Grippers SNG-AP

Also take a look at the new generation of needle grippers with cross needles and double-acting pneumatic cylinders.

SNG-D 24 0.8
Attribute Value
B 43.5 mm
G1 M5-F
G4 M4-F
H 80.3 mm
L 176 mm
X1 20 mm
Y1 20 mm