Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Needle gripper "SNG-D", particularly robust version
Number of needles | 24 |
Needle diameter | 1.2 mm |
Needle stroke Z(NA) | 7 mm |
Add. function | Variable stroke |
Pressure range (operating pressure) | 3.0 ... 10.0 bar |
Attribute | Value |
---|---|
B | 43.50 mm |
G1 | M5-F |
G4 | M4-F |
H | 80.30 mm |
L | 176 mm |
X1 | 20 mm |
Y1 | 20 mm |
Attribute | Value |
---|---|
Number of needles | 24 |
Needle diameter | 1.20 mm |
Pressure range (operating pressure) | 3.0 ... 10.0 bar |
Operating temperature | 5 ... 60 °C |
Installation position | BEL |
Weight | 700 g |
Ordering information: SNG-D 24 1.2 V
Needle gripper SNG-DL is delivered assembled. The assembly consists of:
Available spare parts: needle module
Available accessories: mounting plate