SNG-R 16 1.2

Part no.: 10.01.29.00014
Needle gripper SNG-R 16 1.2 Form: R / Nadel: 16 St. 1,2
Number of needles: 16
Needle diameter: 1.2 mm
Needle stroke Z(NA): 4.5 mm
Pressure range (operating pressure):
4.0 ... 6.0 bar
New: Needle Grippers SNG-AP

New: Needle Grippers SNG-AP

Also take a look at the new generation of needle grippers with cross needles and double-acting pneumatic cylinders.

SNG-R 16 1.2
Attribute Value
D 70 mm
G1 M5-F
G2 G1/4"-F
G4 M4-F
H 35 mm
H2 26 mm
X1 20 mm
Y1 20 mm