BEF-PL 31x34x11.5 G1/4-IG SNG

Part no.: 10.01.29.00093
Mounting plate
Length L: 31 mm
Width B: 34 mm
Height H: 11.5 mm
Thread G1: G1/4"-F
for: Needle gripper
BEF-PL 31x34x11.5 G1/4-IG SNG
Attribute Value
B 34 mm
d 4.5 mm
G1 G1/4"-F
H 11.5 mm
H2 7.5 mm
H3 4.4 mm
L 31 mm
X1 20 mm
Y1 20 mm