ERS-SET SNG-M 4 0.8

Part no.: 10.01.29.00094
Set of spare parts
for: Needle gripper
Size: M
contains: 4 Needles Ø0,8mm +springs
and: Needle piston ass/Screws
Number of needles: 4
Needle diameter: 0.8 mm
Attribute Value
Size M
Number of needles 4
Needle diameter 0.8 mm
Weight 4.9 g