ERS-SET SNG-R 1.2

Part no.: 10.01.29.00095
Set of spare parts
for: Needle gripper
Size: R
contains: 16 Needles Ø1,2mm+springs
and: Needle piston assembled
Needle diameter: 1.2 mm
Attribute Value
Size R
Needle diameter 1.2 mm
Weight 23.8 g