HTS-A3 AP SNG AP/AE

Part no.: 10.01.29.00322
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: with adapterplate
for: Needle gripper
Size: AP/AE
HTS-A3 AP SNG AP/AE
Attribute Value
B 15 mm
d 5.5 mm
D 28.5 mm
H1 48.3 mm
H 8.9 mm
H2 5.5 mm
H3 26.4 mm
L 38 mm
X1 29 mm