SNG-AP 10 1.2 V 3

Part no.: 10.01.29.00377

Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke

Number of needles10
Needle diameter1.2 mm
Needle stroke Z(NA)3 mm
Pressure range (operating pressure)3.0 ... 6.0 bar
SNG-AP 10 1.2 V 3
Attribute Value
B 35 mm
G1 M5-F
G4 M5-F
H 80.20 mm
H2 46.10 mm
L 65 mm
L2 28 mm
W(E) 30 °
X1 29 mm
Y1 29 mm
Z(NA) 3 mm
Attribute Value
Number of needles 10
Needle diameter 1.20 mm
Pressure range (operating pressure) 3.0 ... 6.0 bar
Operating temperature 5 ... 75 °C
Installation position BEL
Weight 190 g
Add. function Variable stroke
Product family SNG-AP
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SNG-AP 10 1.2 V 3

Needle gripper SNG-AP is delivered assembled. The product consists of:

  • gripper of type SNG-AP - available with various needle diameters and strokes

 

Available spare parts: needle modules, maintenance cover

Available accessories: mounting plate, holder system, add-on kit sensor (retrofitting kit), screw in push Fittings (plug union, elbow)