Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles | 10 |
Needle diameter | 1.2 mm |
Needle stroke Z(NA) | 10 mm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Attribute | Value |
---|---|
B | 35 mm |
G1 | M5-F |
G4 | M5-F |
H | 105.50 mm |
H2 | 64.40 mm |
L | 80 mm |
L2 | 22 mm |
W(E) | 45 ° |
X1 | 29 mm |
Y1 | 29 mm |
Z(NA) | 10 mm |
Attribute | Value |
---|---|
Number of needles | 10 |
Needle diameter | 1.20 mm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Operating temperature | 5 ... 75 °C |
Installation position | BEL |
Weight | 225 g |
Add. function | Variable stroke |
Product family | SNG-AP |
Ordering information: SNG-AP 10 1.2 V 10
Needle gripper SNG-AP is delivered assembled. The product consists of:
Available spare parts: needle modules, maintenance cover
Available accessories: mounting plate, holder system, add-on kit sensor (retrofitting kit), screw in push Fittings (plug union, elbow)