Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles | 10 |
Needle diameter | 1.2 mm |
Needle stroke Z(NA) | 3 mm |
Pressure range (operating pressure) | bar |
Communication | IO-Link (Class B) |
Attribute | Value |
---|---|
B | 35 mm |
G1 | M5-F |
G2 | M12x1-M |
G4 | M5-F |
H | 140.20 mm |
H2 | 41.70 mm |
H3 | 86.20 mm |
L | 65 mm |
L1 | 80 mm |
L2 | 28 mm |
W(E) | 30 ° |
X1 | 29 mm |
Z(NA) | 3 mm |
Attribute | Value |
---|---|
Number of needles | 10 |
Needle diameter | 1.20 mm |
Operating temperature | 5 ... 50 °C |
Weight | 500 g |
Protection type IP | IP 53 |
Voltage DC | 24V - DC |
Current consumption | 900 mA |
Add. function | Variable stroke |
Product family | SNGI-AE |
Ordering information: SNGi-AE 10 1.2 V 3 IOL
Needle gripper SNGi-AE is delivered assebled. The product consists of:
Available spare parts: needle modules, maintenance cover
Available accessories: mounting plate, holder system, connection cable, connection distributor