SNGi-AE 10 1.2 V 10 IOL

Part no.: 10.01.29.00396

Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke

Number of needles10
Needle diameter1.2 mm
Needle stroke Z(NA)10 mm
Pressure range (operating pressure) bar
CommunicationIO-Link (Class B)
SNGi-AE 10 1.2 V 10 IOL
Attribute Value
B 35 mm
G1 M5-F
G2 M12x1-M
G4 M5-F
H 151.50 mm
H2 51.50 mm
H3 94.50 mm
L 80 mm
L1 87.50 mm
L2 22 mm
W(E) 45 °
X1 29 mm
Z(NA) 10 mm
Attribute Value
Number of needles 10
Needle diameter 1.20 mm
Operating temperature 5 ... 50 °C
Weight 515 g
Protection type IP IP 53
Voltage DC 24V - DC
Current consumption 900 mA
Add. function Variable stroke
Product family SNGI-AE
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: SNGi-AE 10 1.2 V 10 IOL

Needle gripper SNGi-AE is delivered assebled. The product consists of:

  • Gripper of type SNGi-AE – available with various needle diameters and strokes

 

Available spare parts: needle modules, maintenance cover

Available accessories: mounting plate, holder system, connection cable, connection distributor