HTS-A2 AP SNG

Part no.: 10.01.29.00402
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: with adapterplate
for: Needle gripper
HTS-A2 AP SNG
Attribute Value
B 15 mm
d 5.5 mm
D 19 mm
H1 49 mm
H 8.9 mm
H2 5.5 mm
H3 25 mm
L 38 mm
X1 29 mm