ERS-SET SNG-AP/AE 10 0.8 3

Part no.: 10.01.29.00405
Set of spare parts needle gripper ERS-SET SNG-AP/AE 10 0.8 3 03 mm Hub 30° Nadel-Ø 0,8
for: Needle gripper
Size: AP/AE
contains: 2 Needle wedges inst.
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Attribute Value
Size AP/AE
Needle diameter 0.8 mm
Number of needles 10
Weight 3.5 g