ERS-SET SNG-AP/AE 10 1.2 3

Part no.: 10.01.29.00406
Set of spare parts
for: Needle gripper
Size: AP/AE
contains: 2 Needle wedges inst.
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3 mm
Attribute Value
Size AP/AE
Needle diameter 1.2 mm
Number of needles 10
Weight 3.4 g