ERS-SET SNG-AP/AE 10 0.8 10

Part no.: 10.01.29.00407
Set of spare parts needle gripper ERS-SET SNG-AP/AE 10 0.8 10 10 mm Hub 45° Nadel-Ø 0,8
for: Needle gripper
Size: AP/AE
contains: 2 Needle wedges inst.
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 10 mm
Attribute Value
Size AP/AE
Needle diameter 0.8 mm
Number of needles 10
Weight 4.1 g