Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Pneumatic needle gripper with additional positioning needles and floating suction cup function
Number of needles | 10 |
Needle diameter | 1.2 mm |
External diameter D | 100 mm |
Needle stroke Z(NA) | 7 mm |
Pressure range (operating pressure) | 3.0 ... 7.0 bar |
Shape | Standard Flow |
Add. function | Variable stroke |
Attribute | Value |
---|---|
B | 100 mm |
D | 100 mm |
G1 | M5-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
G4 | M4-F |
G5 | M5-F |
H | 56 mm |
H2 | 29.70 mm |
L | 149 mm |
W(E) | 30 ° |
X1 | 20 mm |
Y1 | 20 mm |
Z(NA) | 7 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Needle diameter | 1.20 mm |
Number of needles | 10 |
Product family | SNG-BV |
Ordering information: SNG-BV 10 1.2 V 100SF SBS-4POS
The needle gripper SNG-BV is delivered as a ready-to-connect product.
Available spare parts: needle holder (spare parts set needle gripper ERS-SET), friction surface
Available accessories: mounting plate (BEF-PL)