Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate
Length L | 110 mm |
Width B | 110 mm |
Height H | 3 mm |
Suction cup material | Polyetheretherketone PEEK |
Construction use | Wafer gripper |
Attribute | Value |
---|---|
B | 110 mm |
d2 | 16 mm |
H | 3 mm |
L | 110 mm |
X2 | 80.60 mm |
Attribute | Value |
---|---|
Suction cup material | Polyetheretherketone PEEK |
Weight | 36.50 g |
Ordering information: SAUG-FL SWGm-5 110x110 PEEK