FLAN-PL 80x9-ST1

Part no.: 10.01.30.00167
Flange plate (round)
External diameter D: 80 mm
Length L: 9 mm
Size: ST1

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

FLAN-PL 80x9-ST1
Attribute Value
d 28 mm
d1 7 mm
D 80 mm
Dmk 46 mm
D mk1 63 mm
G2 M4-F
G3 M6-F
L 9 mm
L1 12 mm
L2 3 mm
L3 3 mm