SWGm-6S W 146x146x65 PEEK

Part no.: 10.01.30.00191

Wafer gripper for fast and careful handling of photovoltaic components

ShapeLateral exhaust air
Add. functionwet wafers
Length L146 mm
Width B146 mm
Height H65 mm
MaterialPolyetheretherketon
SWGm-6S W 146x146x65 PEEK
Attribute Value
B 146 mm
d 6 mm
d1 4.50 mm
d2 14 mm
G1 G1/8"-F
G2 M4-F
G3 M4-F
H 65 mm
H2 10.50 mm
L 146 mm
X1 46 mm
X2 110.60 mm
Attribute Value
Pressure range (operating pressure) 1.0 ... 3.0 bar
Size 6
Shape Lateral exhaust air
Suction rate m³/h
Suction rate 160 ... 235 l/min
Air consumption m³/h
Air consumption 60 ... 120 l/min
Operating temperature °C
Weight 310 g
Product family SWGM-WET
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SWGm-6S W 146x146x65 PEEK