SD G3/8-AG 40x80 SCG

Part no.: 10.01.30.00352
Silencer for vacuum generators
Thread 1: G3/8-M
External diameter: 40 mm
Length: 80 mm
for: Composite gripper
SD G3/8-AG 40x80 SCG
Attribute Value
D 40 mm
G1 G3/8"-M
G2 G3/8"-F
L 80 mm
LG1 7.5 mm
LG2 6 mm