Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Special area gripper for gentle and extremely dynamic handling of sensitive work pieces
Shape | Lateral exhaust air |
Length L | 170 mm |
Width B | 105 mm |
Height H | 65 mm |
Number of ejectors | 1 |
Performance class | E100 |
construction shape compact ejectors | Blow-off function |
Material | Polyetheretherketon |
Attribute | Value |
---|---|
B | 105 mm |
d | 6 mm |
d1 | 4 mm |
d2 | 14 mm |
Dmk | 46 mm |
G1 | G3/8"-F |
G2 | M4-F |
G3 | M4-F |
H | 65 mm |
H2 | 10.50 mm |
L | 170 mm |
X1 | 55 mm |
Y1 | 120 mm |
Attribute | Value |
---|---|
Holding force | 13 ... 45 N |
Suction rate | 160 ... 235 l/min |
Air consumption | 60 ... 120 l/min |
Pressure range (operating pressure) | 1.0 ... 3.0 bar |
Operating temperature | 5 ... 60 °C |
Weight | 360 g |
Product family | STGG |
Ordering information: STGG S 170x105 1xE100 A PEEK
Thin glass gripper STGG is delivered assembled.
Gripper available in various dimensions with integrated vacuum generation (1xE100 or QCMV) or with connection for external vacuum generation (QCM)
Available accessories: exhaust air set, holder system, suction / damping module, floating suction cup module, flange plate