Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Special area gripper for gentle and extremely dynamic handling of sensitive work pieces
Length L | 170 mm |
Width B | 105 mm |
Height H | 67.4 mm |
construction shape compact ejectors | High Vacuum |
Material | Polyetheretherketon |
Size | 13 |
Number of stages | 2 |
Attribute | Value |
---|---|
B | 105 mm |
d | 6 mm |
d2 | 14 mm |
D2 | 97 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-F |
G4 | M4-M |
H | 67.40 mm |
H2 | 10.50 mm |
H3 | 56.90 mm |
L | 170 mm |
LG4 | 7.60 mm |
W | 20 ° |
X1 | 55 mm |
Y1 | 120 mm |
Attribute | Value |
---|---|
Holding force | 85 ... 160 N |
Suction rate | 31 ... 38 l/min |
Air consumption | 18 ... 28 l/min |
Pressure range (operating pressure) | 3.0 ... 5.0 bar |
Operating temperature | 5 ... 60 °C |
Weight | 450 g |
Product family | STGG |
Ordering information: STGG 170x105 QCMV HV 2 13 PEEK
Thin glass gripper STGG is delivered assembled.
Gripper available in various dimensions with integrated vacuum generation (1xE100 or QCMV) or with connection for external vacuum generation (QCM)
Available accessories: exhaust air set, holder system, suction / damping module, floating suction cup module, flange plate