Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flow Grippers for handling sensitive components
Number of ejectors | 1 |
Performance class | E100 |
Mounting | Mounting plate |
Add. function | Exhaust air connection axial |
Attribute | Value |
---|---|
B | 25 mm |
D1 | 19.50 mm |
G1 | M20x1-M |
G2 | G1/8"-F |
G4 | G1/4"-F |
G5 | M5-F |
H | 68.60 mm |
H1 | 73.10 mm |
H3 | 21.10 mm |
H4 | 9 mm |
H5 | 13.10 mm |
L1 | 72 mm |
LG1 | 4.50 mm |
X1 | 42 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | 1.0 ... 5.0 bar |
Operating temperature | 5 ... 75 °C |
Mounting | Mounting plate |
Add. function | Exhaust air connection axial |
Weight | 95 g |
Product family | SCGS |
Ordering information: SCGS 1xE100 A MP AR M20x1-AG
Flow gripper SCGS is supplied as an individual part (without suction area). In order to receive a complete gripper the following ordering steps are required: