SAUG-SCGS 50 SI-HD-65

Part no.: 10.01.30.00919

Suction cup (round)

Phase-out article
Size50
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
SAUG-SCGS 50 SI-HD-65 602 B

The product family SAUG-SCGS 50 SI-HD-65 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SAUG-SCGS 50 SI-HD-65 602 B

SAUG-SCGS 50 SI-HD-65
Attribute Value
D1 51 mm
Dmax (N) 25 mm
Dmax(S) 51.50 mm
dn 18.90 mm
Ds 50.30 mm
G1 M20x1-F
H 31.50 mm
LG1 5 mm
Z (Stroke) 4.20 mm
Attribute Value
Size 50
Suction cup material Silicone SI-HD
Material hardness [Shore A] 65 Shore A
Weight 24.30 g
Product family SAUG-SCGS

Ordering information: SAUG-SCGS 50 SI-HD-65

The flow gripper SCGS is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:

  • Flow gripper (step1) – available for sideways mounting
  • Suction cup (step 2)

 
Available accessories: screw in push fitting