Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
VEE connecting tube for the mechanical and fluidic connection of nodal elements
External diameter D | 18 mm |
Wall thickness s | 1.5 mm |
Length L | 17.8 mm |
Attribute | Value |
---|---|
D | 18 mm |
s | 1.50 mm |
L | 17.80 mm |
Ordering information: VEE-TU 18x1.5x17.8
Connecting tube is delivered in as a ready to connect product.
Available accessories: pipe cutter, pipe reamer