Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary unit
External diameter D1 | 55 mm |
Length L1 | 65 mm |
Nominal flow rate | 60 m³/h |
Pitch diameter D mk | 46 mm |
Attribute | Value |
---|---|
D1 | 55 mm |
D2 | 25 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-M |
L | 65 mm |
L1 | 65 mm |
LG2 | 7.70 mm |
Ordering information: VEE-RU 55x65 60 FL