VEE-RU 55x55 20 FL

Part no.: 10.01.36.00090
Rotary unit
External diameter D1: 55 mm
Length L1: 55 mm
Nominal flow rate: 20 m³/h
Pitch diameter D mk: 46 mm
VEE-RU 55x55 20 FL
Attribute Value
d2 12 mm
D1 55 mm
D mk 46 mm
G1 G1/8"-F
G2 M4-M
L 55 mm
L1 55 mm
LG2 7.7 mm