VEE-RU 55x83.5 60 QCM

Part no.: 10.01.36.00118
Rotary unit
External diameter D1: 55 mm
Length L1: 83.5 mm
Nominal flow rate: 60 m³/h
Pitch diameter D mk: 46 mm
VEE-RU 55x83.5 60 QCM
Attribute Value
D 25.4 mm
D1 55 mm
D2 25 mm
Dmk 46 mm
G1 G1/8"-F
G2 M4-M
L 70.5 mm
L1 83.5 mm
LG2 7.7 mm