Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter for flange extension
Attribute | Value |
---|---|
D | 55 mm |
B | 60 mm |
H1 | 82.50 mm |
d | 4.50 mm |
Dmk | 46 mm |
L | 21 mm |
Attribute | Value |
---|---|
Flow rate max. | 20 m³/h |
Operating temperature | -25 ... 80 °C |
Operating temperature (min.) | -25 °C |
Operating temperature (max.) | 80 °C |
Weight | 104 g |
Ordering information: VEE-FE-A 20