VEE-QCMV HV 2 07 13

Part no.: 10.01.36.00199
VEE vacuum module with integrated ejector module ecoPump SEP
Design: High vacuum
Number of stages: 2
Nozzle size: 0,7 mm
VEE-QCMV HV 2 07 13
Attribute Value
B 55 mm
d 6 mm
D 25.4 mm
Dmk 46 mm
G1 G1/8"-F
G2 M4-M
H 37.9 mm
H1 53 mm
L 97.4 mm
L2 53.5 mm
LG2 7.6 mm